241475-13
Base Product: COLD-SHRINK-SERIES
Cold shrink Kit for 5/8 in to 1/4 in through 1/2 in connections
Specifications
Product Classification
Product Type | Cold shrink kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Provides additional moisture seal for cable connections |
Applications per Kit | One 1/4 in–1/2 in to 5/8 in |
Cable Family | ETS1-50T | FSJ1-50B | FSJ1-75 | FSJ4-50B | FSJ4-75A | LDF1-50 | LDF4-50A | LDF4-75 | LDF4.5-50 |
Color | Black |
Dimensions
Width | 53.848 mm | 2.12 in |
Length | 254 mm | 10 in |
Cable Diameter for Seal, maximum | 20.32 mm | 0.8 in |
Cable Diameter for Seal, minimum | 7.37 mm | 0.29 in |
Inner Diameter | 51.31 mm | 2.02 in |
Nominal Size | 1/2 in | 1/4 in | 5/8 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | UV condensation reference ASTM-G-53, light source UVA 340 fluorescent lamp |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.6.0 | MIL-STD-1344A, Method 1002 |
Packaging and Weights
Height, packed | 292.1 mm | 11.5 in |
Width, packed | 78.74 mm | 3.1 in |
Length, packed | 78.74 mm | 3.1 in |
Included | One EPDM rubber tube | One sealing foam strip |
Packaging quantity | 1 |
Weight, gross | 0.16 kg | 0.353 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Cold shrink kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Provides additional moisture seal for cable connections |
Applications per Kit | One 1/4 in–1/2 in to 5/8 in |
Cable Family | ETS1-50T | FSJ1-50B | FSJ1-75 | FSJ4-50B | FSJ4-75A | LDF1-50 | LDF4-50A | LDF4-75 | LDF4.5-50 |
Color | Black |
Dimensions
Width | 53.848 mm | 2.12 in |
Length | 254 mm | 10 in |
Cable Diameter for Seal, maximum | 20.32 mm | 0.8 in |
Cable Diameter for Seal, minimum | 7.37 mm | 0.29 in |
Inner Diameter | 51.31 mm | 2.02 in |
Nominal Size | 1/2 in | 1/4 in | 5/8 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | UV condensation reference ASTM-G-53, light source UVA 340 fluorescent lamp |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.6.0 | MIL-STD-1344A, Method 1002 |
Packaging and Weights
Height, packed | 292.1 mm | 11.5 in |
Width, packed | 78.74 mm | 3.1 in |
Length, packed | 78.74 mm | 3.1 in |
Included | One EPDM rubber tube | One sealing foam strip |
Packaging quantity | 1 |
Weight, gross | 0.16 kg | 0.353 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse