SH-CLAMP-6F4P-5B
Base Product: DHK-SERIES-HANGER-BLOCKS
Double Hanger kits for six Fiber 4-7mm and four Power cables 9-11mm, three 4-7mm and two 9-11mm holes (along side each other), double stack; includes hardware
Specifications
Product Classification
Product Type | Hanger kit |
Ordering Note | ANDREW® standard product in Europe, the Middle East, and Africa |
General Specifications
Cables per Hanger | 10 |
Color | Black |
Hanger Type | Composite clamp |
Mounting | 3–25 mm angle iron | M8 hardware |
Dimensions
Maximum Stack Height | 5 |
Height | 40 mm | 1.575 in |
Width | 43 mm | 1.693 in |
Length | 220 mm | 8.661 in |
Compatible Cable Diameter Range | 4–7 mm | 9–11 mm |
Hanger Spacing, maximum | 1 m | 3.281 ft |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic | Stainless steel 304 |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Five times cable weight |
UV Resistance, minimum with no degradation | ≥124 hours exposure in accelerated UV life chamber, testing duration 1344 hrs |
Packaging and Weights
Height, packed | 15.5 cm | 6.102 in |
Width, packed | 30.5 cm | 12.008 in |
Length, packed | 35.5 cm | 13.976 in |
Included | Hardware |
Packaging quantity | 27 |
Weight, gross | 8 kg | 17.637 lb |
Product Classification
Product Type | Hanger kit |
Ordering Note | ANDREW® standard product in Europe, the Middle East, and Africa |
General Specifications
Cables per Hanger | 10 |
Color | Black |
Hanger Type | Composite clamp |
Mounting | 3–25 mm angle iron | M8 hardware |
Dimensions
Maximum Stack Height | 5 |
Height | 40 mm | 1.575 in |
Width | 43 mm | 1.693 in |
Length | 220 mm | 8.661 in |
Compatible Cable Diameter Range | 4–7 mm | 9–11 mm |
Hanger Spacing, maximum | 1 m | 3.281 ft |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic | Stainless steel 304 |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Five times cable weight |
UV Resistance, minimum with no degradation | ≥124 hours exposure in accelerated UV life chamber, testing duration 1344 hrs |
Packaging and Weights
Height, packed | 15.5 cm | 6.102 in |
Width, packed | 30.5 cm | 12.008 in |
Length, packed | 35.5 cm | 13.976 in |
Included | Hardware |
Packaging quantity | 27 |
Weight, gross | 8 kg | 17.637 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse