MCG21HD-10M-12-126
Base Product: G21-SERIES-MONOPOLE
G21HD High Capacity 3-Sector Monopole Frame with 10.5 ft x 2 7/8 in OD face pipes, includes twelve 126 in x 2 3/8 in OD antenna pipes
Specifications
Product Classification
Product Type | High capacity monopole sector frame |
Product Series | G2 |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 3200.4 mm | 126 in |
Face Width | 3.2 m | 10.5 ft |
Width | 3200.400 mm | 126 in |
Pipe Length | 3200.4 mm | 126 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Stand-off Distance | 1125.22 mm | 44.3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Pipe mounts | Plain end pipes (12) | Ring mounts (2) | Sector frames (3) | Stiff arm |
Packaging quantity | 1 |
Weight, net | 666.781 kg | 1470 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | High capacity monopole sector frame |
Product Series | G2 |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 3200.4 mm | 126 in |
Face Width | 3.2 m | 10.5 ft |
Width | 3200.400 mm | 126 in |
Pipe Length | 3200.4 mm | 126 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Stand-off Distance | 1125.22 mm | 44.3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Pipe mounts | Plain end pipes (12) | Ring mounts (2) | Sector frames (3) | Stiff arm |
Packaging quantity | 1 |
Weight, net | 666.781 kg | 1470 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Minimum TIA-5053 Mount Rating
Product Specification
Warranty
Assembly Drawing
Minimum TIA-5053 Mount Rating
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse