A-100455
Single Phase Meter Cabinet
Features and Benefits
- Sealed to outside environment
- Double wall construction
Specifications
Product Classification
Product Type | Power supply enclosure |
General Specifications
Access | Front door |
Accessories | Cable plate | In-ground root | Plinth |
Batteries Supported | 0 |
Batteries Supported, with optional battery pedestal | 0 |
Cabinet Type | Meter cabinet |
Color | Green | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Door Security | 7 mm triangle lock |
Internal Mounting Surface | 12 mm plywood backboard |
Dimensions
Height | 1016 mm | 40 in |
Width | 660.4 mm | 26 in |
Depth | 254 mm | 10 in |
Depth, without door | 254 mm | 10 in |
Electrical Specifications
ac Distribution Type | 10-way metal enclosure |
ac Feeds, Outgoing, quantity | 6 |
Generator Connection | No connection |
Power Phase | Single |
Voltage | 230 Vac |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Packaging and Weights
Weight, net | 35.834 kg | 79 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Power supply enclosure |
General Specifications
Access | Front door |
Accessories | Cable plate | In-ground root | Plinth |
Batteries Supported | 0 |
Batteries Supported, with optional battery pedestal | 0 |
Cabinet Type | Meter cabinet |
Color | Green | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Door Security | 7 mm triangle lock |
Internal Mounting Surface | 12 mm plywood backboard |
Dimensions
Height | 1016 mm | 40 in |
Width | 660.4 mm | 26 in |
Depth | 254 mm | 10 in |
Depth, without door | 254 mm | 10 in |
Electrical Specifications
ac Distribution Type | 10-way metal enclosure |
ac Feeds, Outgoing, quantity | 6 |
Generator Connection | No connection |
Power Phase | Single |
Voltage | 230 Vac |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Packaging and Weights
Weight, net | 35.834 kg | 79 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse