A-100451
Hercules Cabinet
Features and Benefits
- Sealed to outside environment
- Double wall construction
Specifications
Product Classification
Product Type | Macro cell site enclosure |
Ordering Note | For UK region only |
General Specifications
Access | Front door | Side door |
Batteries Supported | 4 |
Cabinet Type | Integrated cabinet |
Color | Green | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | 175 mm fan (3) |
Door Security | Swing handle with 22mm profile cylinder |
Doors, quantity | 3 |
Mounting | Plinth | Root |
Rack Type | EIA 19 in |
Rack Units | 13 |
Dimensions
Height | 1574.8 mm | 62 in |
Width | 1905 mm | 75 in |
Depth | 558.8 mm | 22 in |
Electrical Specifications
Input Power Supply | 50 A |
ac Distribution Type | 10-way metal enclosure |
Battery String Current, maximum | 44 A-h @ 48 Vdc |
dc Distribution Type | 8-way dc panel | Power supply unit |
Generator Connection | No connection |
Power Phase | Single |
Rectifier Power | 3000 W |
Rectifiers, quantity | 3 |
Voltage | 230 Vac |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Qualification Standards | IEC 60529: 2001 | IEE Wiring Regulations BS 7671 | IP55 |
Packaging and Weights
Included | -48V DC Power supply unit | Batteries | Brackets | Cooling | Power Distribution |
Weight, net | 400.068 kg | 882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Macro cell site enclosure |
Ordering Note | For UK region only |
General Specifications
Access | Front door | Side door |
Batteries Supported | 4 |
Cabinet Type | Integrated cabinet |
Color | Green | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | 175 mm fan (3) |
Door Security | Swing handle with 22mm profile cylinder |
Doors, quantity | 3 |
Mounting | Plinth | Root |
Rack Type | EIA 19 in |
Rack Units | 13 |
Dimensions
Height | 1574.8 mm | 62 in |
Width | 1905 mm | 75 in |
Depth | 558.8 mm | 22 in |
Electrical Specifications
Input Power Supply | 50 A |
ac Distribution Type | 10-way metal enclosure |
Battery String Current, maximum | 44 A-h @ 48 Vdc |
dc Distribution Type | 8-way dc panel | Power supply unit |
Generator Connection | No connection |
Power Phase | Single |
Rectifier Power | 3000 W |
Rectifiers, quantity | 3 |
Voltage | 230 Vac |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Qualification Standards | IEC 60529: 2001 | IEE Wiring Regulations BS 7671 | IP55 |
Packaging and Weights
Included | -48V DC Power supply unit | Batteries | Brackets | Cooling | Power Distribution |
Weight, net | 400.068 kg | 882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse