Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

7698401-0002 | ION-U EU H 7P/80-85P/17P/19P-Vdc-M2

ION-U® High Power Extension Unit for USA700 and USA 750, SMR 800, CEL 850, AWS 1700, PCS 1900 Band Applications

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Extension unit
Product Brand ION-U®

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Electrical Specifications

Impedance 50 ohm
License Band AWS 1700 | CEL 850 | PCS 1900 | SMR 800 | USA 700 | USA 750
Voltage Range -60 to -48 Vdc

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 728 – 746 MHz (USA 700) | 746 – 757 MHz (USA 750) | 862 – 869 MHz (SMR 800) | 869 – 894 MHz (CEL 850) | 1930 – 1995 MHz (PCS 1900) | 2110 – 2155 MHz (AWS 1700)

Product Classification

Product Type Extension unit
Product Brand ION-U®

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Electrical Specifications

Impedance 50 ohm
License Band AWS 1700 | CEL 850 | PCS 1900 | SMR 800 | USA 700 | USA 750
Voltage Range -60 to -48 Vdc

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 728 – 746 MHz (USA 700) | 746 – 757 MHz (USA 750) | 862 – 869 MHz (SMR 800) | 869 – 894 MHz (CEL 850) | 1930 – 1995 MHz (PCS 1900) | 2110 – 2155 MHz (AWS 1700)

Product Specification

Product Specification