Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VD-S2-CPUSEW-H-43B

  • Available in:
  • Asia
  • EMEA
  • Latin America

ValuDAS™, Multiband Two-way Reactive High Power Splitter, 578–3800 MHz, 4.3-10

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | EMEA | Latin America
Product Type Power splitter
Product Brand ValuDAS®
Ordering Note Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific

General Specifications

Device Type Splitter
Application Indoor
Color White
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 25 mm | 0.984 in
Width 67 mm | 2.638 in
Length 240 mm | 9.449 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss 0.3 dB
Average Power, maximum 300 W
Impedance 50 ohm
Operating Frequency Band 578 – 3800 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 300 W
Reflected Power, maximum 300 W
Split Loss 3 dB
VSWR 1.2
Electrical Note Values typical, unless otherwise stated

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 42 mm | 1.654 in
Width, packed 76 mm | 2.992 in
Length, packed 260 mm | 10.236 in
Weight, gross 0.26 kg | 0.573 lb
Weight, net 0.21 kg | 0.463 lb

Product Classification

Regional Availability Asia | EMEA | Latin America
Product Type Power splitter
Product Brand ValuDAS®
Ordering Note Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific

General Specifications

Device Type Splitter
Application Indoor
Color White
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 25 mm | 0.984 in
Width 67 mm | 2.638 in
Length 240 mm | 9.449 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss 0.3 dB
Average Power, maximum 300 W
Impedance 50 ohm
Operating Frequency Band 578 – 3800 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 300 W
Reflected Power, maximum 300 W
Split Loss 3 dB
VSWR 1.2
Electrical Note Values typical, unless otherwise stated

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 42 mm | 1.654 in
Width, packed 76 mm | 2.992 in
Length, packed 260 mm | 10.236 in
Weight, gross 0.26 kg | 0.573 lb
Weight, net 0.21 kg | 0.463 lb

Product Specification

Product Specification