7850080-00 | PSU for UAP2
Power Supply Unit for UAP2, 240W, AC
Specifications
Product Classification
Product Type | Power supply |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 38.8 mm | 1.528 in |
Width | 68 mm | 2.677 in |
Depth | 244 mm | 9.606 in |
Packaging and Weights
Height, packed | 52 mm | 2.047 in |
Width, packed | 330 mm | 12.992 in |
Depth, packed | 115 mm | 4.528 in |
Weight, gross | 1.3 kg | 2.866 lb |
Weight, net | 1.2 kg | 2.646 lb |
Product Classification
Product Type | Power supply |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 38.8 mm | 1.528 in |
Width | 68 mm | 2.677 in |
Depth | 244 mm | 9.606 in |
Packaging and Weights
Height, packed | 52 mm | 2.047 in |
Width, packed | 330 mm | 12.992 in |
Depth, packed | 115 mm | 4.528 in |
Weight, gross | 1.3 kg | 2.866 lb |
Weight, net | 1.2 kg | 2.646 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse