RRZZVVS4-65B-R7N43
20-port sector antenna, 4x 694-960, 4x 1427-2690, 4x 1695-2690 MHz, 65° HPBW and 8x 3300-3800 MHz, 90° HPBW, 7x RET.
Features and Benefits
- All Internal RET actuators are connected in "Cascaded SRET" configuration
- Cluster connectors for the beam-forming array, including eight RF ports plus one calibration port
- Antenna shape optimized for wind load reduction
- M-LOC cluster connector for 3.3-3.8GHz, equipped with calibration port
- Includes seven Internal RET’s
- Retractable tilt indicator rods
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 38.2 kg | 84.216 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y1,Y4 | Y1,Y4 | Y1,Y4 | Y1,Y4 | P1 | P1 | |
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 | 13-20 | 13-20 |
Gain at Mid Tilt, dBi | 14.0 | 14.7 | 14.9 | 13.6 | 15.0 | 15.8 | 16.6 | 16.5 | 16.7 | 17.6 | 18.3 | 18.4 | 15.1 | 15.6 |
Beamwidth, Horizontal, degrees | 71 | 62 | 58 | 67 | 62 | 62 | 59 | 59 | 70 | 67 | 64 | 64 | 85 | 81 |
Beamwidth, Vertical, degrees | 10.5 | 9.3 | 8.5 | 9.8 | 7.9 | 7.1 | 6.4 | 6 | 5.3 | 4.9 | 4.4 | 4.2 | 6.4 | 6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 18 | 15 | 12 | 16 | 19 | 22 | 22 | 18 | 18 | 18 | 18 | 17 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 31 | 30 | 34 | 34 | 33 | 31 | 33 | 34 | 34 | 35 | 32 | 29 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||||||||
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 26 | 26 | 26 | 26 | 26 | 27 | 27 | 27 | 27 | 25 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 150 | 150 | 200 | 200 | 150 | 150 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain by all Beam Tilts, average, dBi | 13.9 | 14.7 | 14.8 | 13.5 | 14.9 | 15.7 | 16.4 | 16.3 | 16.6 | 17.5 | 18.2 | 18.2 | 15.0 | 15.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.8 | ±0.3 | ±0.5 | ±0.6 | ±1.1 | ±0.8 | ±0.4 | ±0.5 | ±0.5 | ±0.7 | ±0.4 | ±0.4 | ±0.7 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±9 | ±5 | ±6 | ±8 | ±8 | ±7 | ±4 | ±4 | ±5 | ±6 | ±4 | ±3 | ±21 | ±20 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.7 | ±0.6 | ±0.8 | ±0.7 | ±0.6 | ±0.3 | ±0.3 | ±0.4 | ±0.4 | ±0.2 | ±0.2 | ±0.5 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 13 | 12 | 15 | 16 | 15 | 14 | 16 | 17 | 17 | 16 | 14 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 21 | 23 | 28 | 28 | 26 | 26 | 27 | 26 | 27 | 26 | 22 | 22 |
CPR at Boresight, dB | 22 | 22 | 23 | 13 | 18 | 18 | 23 | 17 | 18 | 20 | 22 | 20 | 17 | 16 |
CPR at Sector, dB | 11 | 7 | 7 | 4 | 3 | 5 | 5 | 0 | 8 | 8 | 9 | 6 | 9 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 18.2 | 18.5 | ||||||||||||
Beamwidth, Horizontal at 3 dB, degrees | 65 | 65 | ||||||||||||
Beamwidth, Horizontal at 10 dB, degrees | 111 | 102 | ||||||||||||
Beamwidth, Vertical, degrees | 6.0 | 6.0 | ||||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | ||||||||||||
USLS (First Lobe), dB | 21 | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 20.6 | 20.8 | ||||||||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 22 | ||||||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 29 | ||||||||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 13 | ||||||||||||
Steered 30° Gain, dBi | 19.3 | 19.4 | ||||||||||||
Steered 30° Beamwidth, Horizontal, degrees | 30 | 28 | ||||||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 26 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 19.4 | 19.7 | ||||||||||||
Beamwidth, Horizontal, degrees | 32 | 29 | ||||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 27 | ||||||||||||
Horizontal Sidelobe, dB | 14 | 15 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 494.0 N @ 150 km/h (111.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 266.0 N @ 150 km/h (59.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 780.0 N @ 150 km/h (175.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 2272 mm | 89.449 in |
Weight, gross | 53.2 kg | 117.286 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 38.2 kg | 84.216 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y2,Y3 | Y1,Y4 | Y1,Y4 | Y1,Y4 | Y1,Y4 | P1 | P1 | |
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 | 13-20 | 13-20 |
Gain at Mid Tilt, dBi | 14.0 | 14.7 | 14.9 | 13.6 | 15.0 | 15.8 | 16.6 | 16.5 | 16.7 | 17.6 | 18.3 | 18.4 | 15.1 | 15.6 |
Beamwidth, Horizontal, degrees | 71 | 62 | 58 | 67 | 62 | 62 | 59 | 59 | 70 | 67 | 64 | 64 | 85 | 81 |
Beamwidth, Vertical, degrees | 10.5 | 9.3 | 8.5 | 9.8 | 7.9 | 7.1 | 6.4 | 6 | 5.3 | 4.9 | 4.4 | 4.2 | 6.4 | 6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 18 | 15 | 12 | 16 | 19 | 22 | 22 | 18 | 18 | 18 | 18 | 17 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 31 | 30 | 34 | 34 | 33 | 31 | 33 | 34 | 34 | 35 | 32 | 29 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||||||||
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 26 | 26 | 26 | 26 | 26 | 27 | 27 | 27 | 27 | 25 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 150 | 150 | 200 | 200 | 150 | 150 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain by all Beam Tilts, average, dBi | 13.9 | 14.7 | 14.8 | 13.5 | 14.9 | 15.7 | 16.4 | 16.3 | 16.6 | 17.5 | 18.2 | 18.2 | 15.0 | 15.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.8 | ±0.3 | ±0.5 | ±0.6 | ±1.1 | ±0.8 | ±0.4 | ±0.5 | ±0.5 | ±0.7 | ±0.4 | ±0.4 | ±0.7 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±9 | ±5 | ±6 | ±8 | ±8 | ±7 | ±4 | ±4 | ±5 | ±6 | ±4 | ±3 | ±21 | ±20 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.7 | ±0.6 | ±0.8 | ±0.7 | ±0.6 | ±0.3 | ±0.3 | ±0.4 | ±0.4 | ±0.2 | ±0.2 | ±0.5 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 13 | 12 | 15 | 16 | 15 | 14 | 16 | 17 | 17 | 16 | 14 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 21 | 23 | 28 | 28 | 26 | 26 | 27 | 26 | 27 | 26 | 22 | 22 |
CPR at Boresight, dB | 22 | 22 | 23 | 13 | 18 | 18 | 23 | 17 | 18 | 20 | 22 | 20 | 17 | 16 |
CPR at Sector, dB | 11 | 7 | 7 | 4 | 3 | 5 | 5 | 0 | 8 | 8 | 9 | 6 | 9 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 18.2 | 18.5 | ||||||||||||
Beamwidth, Horizontal at 3 dB, degrees | 65 | 65 | ||||||||||||
Beamwidth, Horizontal at 10 dB, degrees | 111 | 102 | ||||||||||||
Beamwidth, Vertical, degrees | 6.0 | 6.0 | ||||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | ||||||||||||
USLS (First Lobe), dB | 21 | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 20.6 | 20.8 | ||||||||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 22 | ||||||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 29 | ||||||||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 13 | ||||||||||||
Steered 30° Gain, dBi | 19.3 | 19.4 | ||||||||||||
Steered 30° Beamwidth, Horizontal, degrees | 30 | 28 | ||||||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 26 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 19.4 | 19.7 | ||||||||||||
Beamwidth, Horizontal, degrees | 32 | 29 | ||||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 27 | ||||||||||||
Horizontal Sidelobe, dB | 14 | 15 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 494.0 N @ 150 km/h (111.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 266.0 N @ 150 km/h (59.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 780.0 N @ 150 km/h (175.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 2272 mm | 89.449 in |
Weight, gross | 53.2 kg | 117.286 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse