12P-4L8M-A6-V6
12-port sector antenna, 4x 694–960 and 8x 1695–2690 MHz, 65°HPBW, 6x RET
Features and Benefits
- 2L4H band arrays are perfectly symmetrical inside the antenna ensuring pattern consistency across ports & provides capability for 4T4R (4x MIMO) on Low band and High band
- Symmetrical Low & High band arrays with consistent electrical performance
- Antenna with integrated pluggable RET
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 499 mm | 19.646 in |
Depth | 199 mm | 7.835 in |
Length | 1490 mm | 58.661 in |
Net Weight, antenna only | 20.7 kg | 45.636 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 694–806 | 790–896 | 880–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2490 | 2500–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain, dBi | 14.8 | 14.9 | 15.2 | 17.1 | 17.3 | 17.8 | 18.2 | 18.3 |
Beamwidth, Horizontal, degrees | 63 | 60 | 58 | 69 | 67 | 66 | 60 | 57 |
Beamwidth, Vertical, degrees | 11 | 9.8 | 9 | 6.2 | 5.9 | 5.6 | 4.8 | 4.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 422.0 N @ 150 km/h (94.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 197.0 N @ 150 km/h (44.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 748.0 N @ 150 km/h (168.2 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 574 mm | 22.598 in |
Depth, packed | 274 mm | 10.787 in |
Length, packed | 1670 mm | 65.748 in |
Weight, gross | 29 kg | 63.934 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 499 mm | 19.646 in |
Depth | 199 mm | 7.835 in |
Length | 1490 mm | 58.661 in |
Net Weight, antenna only | 20.7 kg | 45.636 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 694–806 | 790–896 | 880–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2490 | 2500–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain, dBi | 14.8 | 14.9 | 15.2 | 17.1 | 17.3 | 17.8 | 18.2 | 18.3 |
Beamwidth, Horizontal, degrees | 63 | 60 | 58 | 69 | 67 | 66 | 60 | 57 |
Beamwidth, Vertical, degrees | 11 | 9.8 | 9 | 6.2 | 5.9 | 5.6 | 4.8 | 4.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 422.0 N @ 150 km/h (94.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 197.0 N @ 150 km/h (44.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 748.0 N @ 150 km/h (168.2 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 574 mm | 22.598 in |
Depth, packed | 274 mm | 10.787 in |
Length, packed | 1670 mm | 65.748 in |
Weight, gross | 29 kg | 63.934 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse