EWBTK-2
Base Product: BENDING-TOOL-KIT
Bending Tool Kit for elliptical waveguides 52 to 85
Specifications
Product Classification
Product Type | Bending tool kit |
General Specifications
Application | Makes proper E and H bends |
Tool Type | Bending tool |
Dimensions
Waveguide Size | WR90–WR159 | WG16–WG13 | R100–R58 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 20.3 cm | 7.992 in |
Width, packed | 20.3 cm | 7.992 in |
Length, packed | 20.3 cm | 7.992 in |
Packaging quantity | 1 |
Weight, gross | 2.05 kg | 4.519 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Bending tool kit |
General Specifications
Application | Makes proper E and H bends |
Tool Type | Bending tool |
Dimensions
Waveguide Size | WR90–WR159 | WG16–WG13 | R100–R58 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 20.3 cm | 7.992 in |
Width, packed | 20.3 cm | 7.992 in |
Length, packed | 20.3 cm | 7.992 in |
Packaging quantity | 1 |
Weight, gross | 2.05 kg | 4.519 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse