860660020 | Round Straight 10.75” Pole with Ladder Ht Ports
10.75" Diameter Pole with Ports for Enclosure Mounting at Ladder Height Access for Small Cell Equipment and Smart City Devices
Configure Product Variants
Product Variants
Configure and display product variants of 860660020 | Round Straight 10.75” Pole with Ladder Ht Ports by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Pole Color | Pole Height | ||
---|---|---|---|---|
No configured items found. |
Features and Benefits
Metal pole that supports a variety of installation methods such as poured concrete, embedded pole, pre-cast, and helical foundations with ports for Enclosure mounting at ladder height access
Configurable color and pole height
22' and 25' Poles do not have luminaire mounts
Foundation Kit Ordered Separately
Configurable color and pole height
22' and 25' Poles do not have luminaire mounts
Foundation Kit Ordered Separately
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Standard poles |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Color Options | Antique Bronze (SRSL 45893) | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Fairfax Brown (SW 2856) | Faux Concrete | Federal Park Brown | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Signal Black (RAL 9004) | Umbra Grey (RAL 7022) | White (RAL 9010) |
Compatible Foundation Type | Embedded Pole | Embedded with Foam | Helical Anchor | Poured Concrete | Pre-Cast Concrete | Split Helical Anchors |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Dimensions
Pole Height Options | 6.706 m | 22 ft | 7.620 m | 25 ft | 8.230 m | 27 ft | 8.534 m | 28 ft | 9.144 m | 30 ft | 9.754 m | 32 ft | 10.668 m | 35 ft | 11.278 m | 37 ft | 12.192 m | 40 ft | 12.497 m | 41 ft |
Width | 273.050 mm | 10.75 in |
Luminaire Mount Height | 7.315 m | 24 ft |
Mounting Bolt Circle Diameter | 406.400 mm | 16 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Product Classification
Portfolio | CommScope® |
Product Type | Standard poles |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Color Options | Antique Bronze (SRSL 45893) | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Fairfax Brown (SW 2856) | Faux Concrete | Federal Park Brown | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Signal Black (RAL 9004) | Umbra Grey (RAL 7022) | White (RAL 9010) |
Compatible Foundation Type | Embedded Pole | Embedded with Foam | Helical Anchor | Poured Concrete | Pre-Cast Concrete | Split Helical Anchors |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Dimensions
Pole Height Options | 6.706 m | 22 ft | 7.620 m | 25 ft | 8.230 m | 27 ft | 8.534 m | 28 ft | 9.144 m | 30 ft | 9.754 m | 32 ft | 10.668 m | 35 ft | 11.278 m | 37 ft | 12.192 m | 40 ft | 12.497 m | 41 ft |
Width | 273.050 mm | 10.75 in |
Luminaire Mount Height | 7.315 m | 24 ft |
Mounting Bolt Circle Diameter | 406.400 mm | 16 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Documentation & Downloads
Assembly Drawing
Customer Drawing
Product Specification
Warranty
Assembly Drawing
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse