7708019
ION® Mains Block Kit, Vac for PSDU
Specifications
Product Classification
Product Type | Block kit |
Product Brand | ION® |
General Specifications
Cable, quantity | 3 |
Connector A | Self-locking IEC connector, ac |
Connector B | Wire ends, 1.5 mm² |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 153 mm | 6.024 in |
Width | 175 mm | 6.89 in |
Depth | 51 mm | 2.008 in |
Length | 1000 mm | 39.37 in |
Cable Gauge | 16 AWG |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
Voltage Range | 100 to 240 Vac |
Packaging and Weights
Included | 4x lens head screws ST5.5/13 | Cable | Connector block |
Weight, net | 0.72 kg | 1.587 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Block kit |
Product Brand | ION® |
General Specifications
Cable, quantity | 3 |
Connector A | Self-locking IEC connector, ac |
Connector B | Wire ends, 1.5 mm² |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 153 mm | 6.024 in |
Width | 175 mm | 6.89 in |
Depth | 51 mm | 2.008 in |
Length | 1000 mm | 39.37 in |
Cable Gauge | 16 AWG |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
Voltage Range | 100 to 240 Vac |
Packaging and Weights
Included | 4x lens head screws ST5.5/13 | Cable | Connector block |
Weight, net | 0.72 kg | 1.587 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse