7768861-00
A.I.M.O.S. SON Interface
Specifications
Product Classification
Product Type | License key |
Ordering Note | Available via email only |
General Specifications
Application | Enables an external SON manager to restore various network element configuration backups |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | License key |
Ordering Note | Available via email only |
General Specifications
Application | Enables an external SON manager to restore various network element configuration backups |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse