2180SEM
Base Product: WAVEGUIDE-CONNECTORS
Fixed-tuned PDR180 for elliptical waveguide 180
Specifications
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, fixed-tuned |
Inner Contact Plating | Unplated |
Interface | PDR180 |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 38.1 mm | 1.5 in |
Length | 88.138 mm | 3.47 in |
Transition Length | 50.8 mm | 2 in |
Waveguide Size | WR51 | WG19 | R180 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 17.7 – 19.7 GHz |
Peak Power at Frequency, maximum | 15.70 kW @ 18.70 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, fixed-tuned |
Inner Contact Plating | Unplated |
Interface | PDR180 |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 38.1 mm | 1.5 in |
Length | 88.138 mm | 3.47 in |
Transition Length | 50.8 mm | 2 in |
Waveguide Size | WR51 | WG19 | R180 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 17.7 – 19.7 GHz |
Peak Power at Frequency, maximum | 15.70 kW @ 18.70 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse