163SC
Base Product: WAVEGUIDE-CONNECTORS
Fixed-tuned UG-344/U for elliptical waveguide 63
Specifications
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, fixed-tuned |
Inner Contact Plating | Unplated |
Interface | UG-344/U |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 85.852 mm | 3.38 in |
Length | 85.344 mm | 3.36 in |
Transition Length | 52.832 mm | 2.08 in |
Waveguide Size | WR137 | WG14 | R70 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 5.925 – 7.125 GHz |
Peak Power at Frequency, maximum | 102.00 kW @ 6.78 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 1.7 kg | 3.748 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, fixed-tuned |
Inner Contact Plating | Unplated |
Interface | UG-344/U |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 85.852 mm | 3.38 in |
Length | 85.344 mm | 3.36 in |
Transition Length | 52.832 mm | 2.08 in |
Waveguide Size | WR137 | WG14 | R70 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 5.925 – 7.125 GHz |
Peak Power at Frequency, maximum | 102.00 kW @ 6.78 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 1.7 kg | 3.748 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse