Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

152DZ

Base Product: WAVEGUIDE-SPLICES

Splice for elliptical waveguide 52

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Splice
Inner Contact Plating Unplated
Interface Splice
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 96.52 mm | 3.8 in
Length 77.724 mm | 3.06 in

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 5.6 – 6.425 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 2.2 kg | 4.85 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Splice
Inner Contact Plating Unplated
Interface Splice
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 96.52 mm | 3.8 in
Length 77.724 mm | 3.06 in

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 5.6 – 6.425 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 2.2 kg | 4.85 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification