Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

1132SCM

Base Product: WAVEGUIDE-CONNECTORS

Fixed-tuned PBR140 for elliptical waveguide 132

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, fixed-tuned
Inner Contact Plating Unplated
Interface PBR140
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 53.34 mm | 2.1 in
Length 73.66 mm | 2.9 in
Transition Length 39.116 mm | 1.54 in
Waveguide Size WR62 | WG18 | R140

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 14.0 – 15.35 GHz
Peak Power at Frequency, maximum 22.80 kW @ 14.70 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 0.7 kg | 1.543 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, fixed-tuned
Inner Contact Plating Unplated
Interface PBR140
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 53.34 mm | 2.1 in
Length 73.66 mm | 2.9 in
Transition Length 39.116 mm | 1.54 in
Waveguide Size WR62 | WG18 | R140

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 14.0 – 15.35 GHz
Peak Power at Frequency, maximum 22.80 kW @ 14.70 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 0.7 kg | 1.543 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Specification

Product Specification