223306-70
Base Product: WAVEGUIDE-PRESSURE-WINDOW
Pressure Window for WR137, 5.85–8.2 GHz, mates to PDR70
Specifications
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | UDR70 |
Mates to Interface | PDR70 |
Dimensions
Waveguide Size | WR137 | WG14 | R70 |
Electrical Specifications
Operating Frequency Band | 5.85 – 8.2 GHz |
VSWR | 1.0399999618530273 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | UDR70 |
Mates to Interface | PDR70 |
Dimensions
Waveguide Size | WR137 | WG14 | R70 |
Electrical Specifications
Operating Frequency Band | 5.85 – 8.2 GHz |
VSWR | 1.0399999618530273 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse