223306-48
Base Product: WAVEGUIDE-PRESSURE-WINDOW
Pressure Window for WR187, 3.95–5.85 GHz, mates to PDR48
Specifications
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | UDR48 |
Mates to Interface | PDR48 |
Dimensions
Waveguide Size | WR187 | WG12 | R48 |
Electrical Specifications
Operating Frequency Band | 3.95 – 5.85 GHz |
VSWR | 1.0399999618530273 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | UDR48 |
Mates to Interface | PDR48 |
Dimensions
Waveguide Size | WR187 | WG12 | R48 |
Electrical Specifications
Operating Frequency Band | 3.95 – 5.85 GHz |
VSWR | 1.0399999618530273 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse