Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

223306-120

Base Product: WAVEGUIDE-PRESSURE-WINDOW

Pressure Window for WR75, 10.0–15.0 GHz, mates to PDR120

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, pressure window

General Specifications

Component Pressure Window
Interface UDR120
Mates to Interface PDR120

Dimensions

Waveguide Size WR75 | WG17 | R120

Electrical Specifications

Operating Frequency Band 10.0 – 15.0 GHz
VSWR 1.0399999618530273

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Classification

Product Type Rectangular waveguide, pressure window

General Specifications

Component Pressure Window
Interface UDR120
Mates to Interface PDR120

Dimensions

Waveguide Size WR75 | WG17 | R120

Electrical Specifications

Operating Frequency Band 10.0 – 15.0 GHz
VSWR 1.0399999618530273

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Specification

Product Specification