7855828
LMR-195 Jumper with interface types QMA Male and QMA Male, 0.6 m
Specifications
Product Classification
Product Type | Coaxial wireless cable |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | QMA Male |
Interface, Connector B | QMA Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.6 m | 1.969 ft |
Cable Length Unit | Meters |
Nominal Size | 0.195 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) | Insertion Loss (dB) | VSWR, typical | Return Loss, typical (dB) | Insertion Loss, typical (dB) |
0–3000 MHz | 1.222 | 20.00 | 0.81 | 1.184 | 21.50 | 0.75 |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 50.8 mm | 2.000 in |
Minimum Bend Radius, Single Bend | 12.7 mm | 0.500 in |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Weight, gross | 0.04 kg | 0.088 lb |
Weight, net | 0.03 kg | 0.066 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Coaxial wireless cable |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | QMA Male |
Interface, Connector B | QMA Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.6 m | 1.969 ft |
Cable Length Unit | Meters |
Nominal Size | 0.195 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) | Insertion Loss (dB) | VSWR, typical | Return Loss, typical (dB) | Insertion Loss, typical (dB) |
0–3000 MHz | 1.222 | 20.00 | 0.81 | 1.184 | 21.50 | 0.75 |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 50.8 mm | 2.000 in |
Minimum Bend Radius, Single Bend | 12.7 mm | 0.500 in |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Weight, gross | 0.04 kg | 0.088 lb |
Weight, net | 0.03 kg | 0.066 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse