A-101430
Bowler E/// cab w/o diplexors
Features and Benefits
Bowler Ericsson cabinet without diplexors
- Sealed to outside environment
Specifications
Product Classification
Product Type | Outdoor cabinet |
General Specifications
Access | Double door |
Accessories | Cable plate | External alarm connection | Hangers | In-ground root | Plinth |
Cabinet Type | Combiner cabinet | Radio cabinet |
Cable Entry Location | Bottom left | Bottom right |
Color | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Door Security | Internal door contact | Swing handle with 22mm profile cylinder |
Door Type, front | Double hinged | Key lock (includedl) | Non-removable |
Door, quantity | 2 |
Front Door Type | Double hinged |
Radios Included | None |
Dimensions
Height | 1751.838 mm | 68.97 in |
Width | 1899.920 mm | 74.8 in |
Depth | 659.892 mm | 25.98 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Packaging and Weights
Weight, net | 35.834 kg | 79 lb |
Product Classification
Product Type | Outdoor cabinet |
General Specifications
Access | Double door |
Accessories | Cable plate | External alarm connection | Hangers | In-ground root | Plinth |
Cabinet Type | Combiner cabinet | Radio cabinet |
Cable Entry Location | Bottom left | Bottom right |
Color | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Door Security | Internal door contact | Swing handle with 22mm profile cylinder |
Door Type, front | Double hinged | Key lock (includedl) | Non-removable |
Door, quantity | 2 |
Front Door Type | Double hinged |
Radios Included | None |
Dimensions
Height | 1751.838 mm | 68.97 in |
Width | 1899.920 mm | 74.8 in |
Depth | 659.892 mm | 25.98 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Packaging and Weights
Weight, net | 35.834 kg | 79 lb |
Documentation & Downloads
Product Specification
Vendor Operation and Maintenance Manual
Engineering Drawing
Product Compliance Documentation
Product Specification
Vendor Operation and Maintenance Manual
Other Ways to Browse