TS-MNT-TOP-370
Pipe Mounting KIT with shroud, capability of mounting 37cm diameter round antennas (with trident mounting bracket, max length 2.1m, max weight 56kg) on the top of a pole with diameter from Ø150 to Ø273mm
Specifications
Product Classification
Product Type | Mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 273 mm | 10.748 in |
Compatible Diameter, minimum | 150 mm | 5.906 in |
Weight, net | 16.5 kg | 36.376 lb |
Application Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Weight, gross | 20 kg | 44.092 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 273 mm | 10.748 in |
Compatible Diameter, minimum | 150 mm | 5.906 in |
Weight, net | 16.5 kg | 36.376 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Weight, gross | 20 kg | 44.092 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse