Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DB370

Pipe Mounting Kit for 3.5 in (88.9 mm) OD round members (Similar to DB365-OS except center straps are not welded.)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe mounting kit

General Specifications

Application Outdoor
Color Silver

Dimensions

Compatible Diameter, maximum 88.9 mm | 3.5 in
Compatible Diameter, minimum 33 mm | 1.299 in
Weight, net 3.2 kg | 7.055 lb

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Included Brackets | Hardware
Packaging quantity 2
Weight, gross 3.6 kg | 7.937 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Pipe mounting kit

General Specifications

Application Outdoor
Color Silver

Dimensions

Compatible Diameter, maximum 88.9 mm | 3.5 in
Compatible Diameter, minimum 33 mm | 1.299 in
Weight, net 3.2 kg | 7.055 lb

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Included Brackets | Hardware
Packaging quantity 2
Weight, gross 3.6 kg | 7.937 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification