NHH-65C-R2B
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 65° HPBW, 2x RET. Both high bands share the same electrical tilt.
Features and Benefits
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- Separate RS-485 RET input/output for low and high band
- One RET for low band and one RET for both high bands to ensure same tilt level for 4x Rx or 4x MIMO
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 23.4 kg | 51.588 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Logo Image
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 16.0 | 16.1 | 17.3 | 17.7 | 18.3 | 18.2 |
Beamwidth, Horizontal, degrees | 65 | 62 | 74 | 66 | 62 | 59 |
Beamwidth, Vertical, degrees | 9 | 7.9 | 5.6 | 5.2 | 4.9 | 4.5 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–7 | 0–7 | 0–7 | 0–7 |
USLS (First Lobe), dB | 21 | 18 | 19 | 20 | 22 | 18 |
Front-to-Back Ratio at 180°, dB | 35 | 31 | 33 | 29 | 29 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 400 | 400 | 350 | 350 | 350 | 300 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.37 m² | 3.983 ft² |
Effective Projective Area (EPA), lateral | 0.31 m² | 3.337 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 393.0 N @ 150 km/h (88.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 330.0 N @ 150 km/h (74.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 757.0 N @ 150 km/h (170.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 2571 mm | 101.221 in |
Weight, gross | 35.9 kg | 79.146 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 23.4 kg | 51.588 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 16.0 | 16.1 | 17.3 | 17.7 | 18.3 | 18.2 |
Beamwidth, Horizontal, degrees | 65 | 62 | 74 | 66 | 62 | 59 |
Beamwidth, Vertical, degrees | 9 | 7.9 | 5.6 | 5.2 | 4.9 | 4.5 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–7 | 0–7 | 0–7 | 0–7 |
USLS (First Lobe), dB | 21 | 18 | 19 | 20 | 22 | 18 |
Front-to-Back Ratio at 180°, dB | 35 | 31 | 33 | 29 | 29 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 400 | 400 | 350 | 350 | 350 | 300 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.37 m² | 3.983 ft² |
Effective Projective Area (EPA), lateral | 0.31 m² | 3.337 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 393.0 N @ 150 km/h (88.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 330.0 N @ 150 km/h (74.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 757.0 N @ 150 km/h (170.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 2571 mm | 101.221 in |
Weight, gross | 35.9 kg | 79.146 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse