CV65CSX-M | CV65CSX-2X2
4-port sector antenna, 2x 790–960 and 2x 1710–2690 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Two DualPol® antennas under one radome
- Each antenna is independently capable of field adjustable electrical tilt
- Fully compatible with Andrew Teletilt® remote control system
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | CV65CSX-2X2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2453 mm | 96.575 in |
Net Weight, without mounting kit | 21.2 kg | 46.738 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.7 | 16.8 | 17.6 | 18.0 | 18.1 | 18.3 | 18.6 |
Beamwidth, Horizontal, degrees | 63 | 62 | 70 | 67 | 67 | 56 | 60 |
Beamwidth, Vertical, degrees | 8.1 | 7.6 | 5.6 | 5.3 | 5.1 | 4.4 | 4.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 15 | 16 | 16 | 16 | 17 | 19 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 27 | 28 | 23 | 27 | 30 |
CPR at Boresight, dB | 27 | 25 | 19 | 20 | 20 | 16 | 19 |
CPR at Sector, dB | 10 | 10 | 10 | 8 | 9 | 3 | 6 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 333.0 N @ 150 km/h (74.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 762.0 N @ 150 km/h (171.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 401.0 N @ 150 km/h (90.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 441 mm | 17.362 in |
Depth, packed | 337 mm | 13.268 in |
Length, packed | 2584 mm | 101.732 in |
Weight, gross | 37.3 kg | 82.232 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | CV65CSX-2X2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2453 mm | 96.575 in |
Net Weight, without mounting kit | 21.2 kg | 46.738 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.7 | 16.8 | 17.6 | 18.0 | 18.1 | 18.3 | 18.6 |
Beamwidth, Horizontal, degrees | 63 | 62 | 70 | 67 | 67 | 56 | 60 |
Beamwidth, Vertical, degrees | 8.1 | 7.6 | 5.6 | 5.3 | 5.1 | 4.4 | 4.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 15 | 16 | 16 | 16 | 17 | 19 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 27 | 28 | 23 | 27 | 30 |
CPR at Boresight, dB | 27 | 25 | 19 | 20 | 20 | 16 | 19 |
CPR at Sector, dB | 10 | 10 | 10 | 8 | 9 | 3 | 6 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 333.0 N @ 150 km/h (74.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 762.0 N @ 150 km/h (171.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 401.0 N @ 150 km/h (90.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 441 mm | 17.362 in |
Depth, packed | 337 mm | 13.268 in |
Length, packed | 2584 mm | 101.732 in |
Weight, gross | 37.3 kg | 82.232 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse