Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1671260-1

  • Available in:
  • Australia/New Zealand
  • EMEA
Fiber Optic Termination Panel, 1U, 19 in, modular, unloaded, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Fiber patch panel

General Specifications

Body Style Symmetrical
Color Black
Color, front Black
Growth Configuration Unloaded
Module/Adapter Pack Slots, quantity 4
Rack Type EIA 19 in
Rack Units 1

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 258.6 mm | 10.181 in

Material Specifications

Finish Powder coated
Material Type Aluminum

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Fiber patch panel

General Specifications

Body Style Symmetrical
Color Black
Color, front Black
Growth Configuration Unloaded
Module/Adapter Pack Slots, quantity 4
Rack Type EIA 19 in
Rack Units 1

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 258.6 mm | 10.181 in

Material Specifications

Finish Powder coated
Material Type Aluminum

Packaging and Weights

Included Mounting hardware
Packaging quantity 1
Other Ways to Browse