Warning Icon
This product was discontinued on: August 17, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

NA-A300-1BS

  • Available in:
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Fiber Optic Node Service Cable Assembly, 6 SC/APC Connectors with 36in Breakout, 6F Armored Cable

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Node Service Cable Assemblies are factory-terminated for use in node installations
  • Environmentally sealed and tested
  • Designed for fast installation between splicing in a closure transitioning to a node

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber node service cable assembly
Product Series NA

General Specifications

Breakout Direction Straight
Breakout Option Feed‐through housing connector
Cable Color Black
Cable Type Armored - Round - Loose Tube
Construction Type Breakout, armored
Interface, Connectors side A SC/APC
Interface, Connectors side B Unterminated
Color, SC/APC boot Green
Color, SC/APC connector Green
Quantity, SC/APC connectors 6
Total Fibers, quantity 6

Dimensions

Breakout Length, connector A 914.4 mm | 36 in
Cable Assembly Length Range (m) 1 – 240
Cable Assembly Length Range (ft) 1 – 790
Cable Outer Diameter 11.5 mm (0.45 in)

Ordering Tree

Click on image to enlarge.

Representative Image

Click on image to enlarge.

Material Specifications

Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, loaded 439.4 mm | 17.299 in
Minimum Bend Radius, unloaded 115 mm | 4.528 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 2700 N | 606.984 lbf
Cable Crush Resistance, maximum 44 N/mm | 251.246 lb/in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D and G.657.A1
Insertion Loss, maximum, SC/APC connectors 0.4 dB
Return Loss, minimum, SC/APC connectors 65 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Outdoor, buried
Jacket UV Resistance UV stabilized
Qualification Standards IEC 60529:2001, IP68 | Telcordia GR-326

Packaging and Weights

Cable weight 110 kg/km | 73.917 lb/kft
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber node service cable assembly
Product Series NA

General Specifications

Breakout Direction Straight
Breakout Option Feed‐through housing connector
Cable Color Black
Cable Type Armored - Round - Loose Tube
Construction Type Breakout, armored
Interface, Connectors side A SC/APC
Interface, Connectors side B Unterminated
Color, SC/APC boot Green
Color, SC/APC connector Green
Quantity, SC/APC connectors 6
Total Fibers, quantity 6

Dimensions

Breakout Length, connector A 914.4 mm | 36 in
Cable Assembly Length Range (m) 1 – 240
Cable Assembly Length Range (ft) 1 – 790
Cable Outer Diameter 11.5 mm (0.45 in)

Material Specifications

Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, loaded 439.4 mm | 17.299 in
Minimum Bend Radius, unloaded 115 mm | 4.528 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 2700 N | 606.984 lbf
Cable Crush Resistance, maximum 44 N/mm | 251.246 lb/in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D and G.657.A1
Insertion Loss, maximum, SC/APC connectors 0.4 dB
Return Loss, minimum, SC/APC connectors 65 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Outdoor, buried
Jacket UV Resistance UV stabilized
Qualification Standards IEC 60529:2001, IP68 | Telcordia GR-326

Packaging and Weights

Cable weight 110 kg/km | 73.917 lb/kft
Packaging quantity 1
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Selection Guide

Product Specification

Product Selection Guide

Product Specification