1-1427505-3
- Available in:
- Asia
Equipment Rack, 15 U, 800 mm high, 800 mm deep, black
Specifications
Specifications
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Equipment rack |
General Specifications
Door Vent, front | Vented/Fully perforated |
Rack Units | 15 |
Dimensions
Height | 824.78 mm | 32.472 in |
Width | 800 mm | 31.496 in |
Depth | 800 mm | 31.496 in |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Equipment rack |
General Specifications
Door Vent, front | Vented/Fully perforated |
Rack Units | 15 |
Dimensions
Height | 824.78 mm | 32.472 in |
Width | 800 mm | 31.496 in |
Depth | 800 mm | 31.496 in |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse