353506-000 | BOKT-1000-05
- Available in:
- EMEA
XAGA® 1000 Branch off Clip Kit, size 5
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Branch-off clip kit |
Product Brand | XAGA® |
Product Series | XAGA 1000 |
General Specifications
Application | For use with XAGA 1000 closures |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Branch-off clip kit |
Product Brand | XAGA® |
Product Series | XAGA 1000 |
General Specifications
Application | For use with XAGA 1000 closures |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse