OM1111 | OM1111 Opti Max Optical Node
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Opti Max 1 GHz 1x1 Single Output Optical Node
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Features and Benefits
The ARRIS OM1111 Opti Max™ provides cable operators with a compact, single high output node to service small subscriber groups, small/medium business customers and MDUs.
The OM1111’s 1 GHz bandwidth enables cable operators to increase downstream capacity for HDTV, Video on Demand, VoIP, high speed data/internet, and other value-added services. Return bandwidth options extend to 85 MHz to support additional revenue generating service offerings. CWDM transmitters allow multiple nodes to be combined onto a single fiber with ruggedized optical passives, maximizing the optical spectrum that is available in fiber-scarce architectures.
The OM1111’s 1 GHz bandwidth enables cable operators to increase downstream capacity for HDTV, Video on Demand, VoIP, high speed data/internet, and other value-added services. Return bandwidth options extend to 85 MHz to support additional revenue generating service offerings. CWDM transmitters allow multiple nodes to be combined onto a single fiber with ruggedized optical passives, maximizing the optical spectrum that is available in fiber-scarce architectures.
- 1 GHz GaN technology delivers higher output and enhanced reliability for last mile and fiber deep designs
- Supports CWDM, DWDM, and CORWave® multiwavelength technologies
- Lid upgrades enable Philips amplifiers to be seamlessly converted to nodes for cost saving cascade reductions
- Supports 1310/1550 nm DFB and CWDM transmitters technologies for flexible network designs
- Premise powering option enables hospitality installations and new revenue opportunities
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Optical node |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Optical node |
Documentation & Downloads
Product Specification
Warranty
Product Specification
Warranty
Other Ways to Browse