SYSTIMAX® Solutions Groundbreaking 10 Gigabit Ethernet Solution Receives Award

SYSTIMAX Solutions™ wins inaugural Network Middle East magazine’s award for ‘Outstanding Innovation in Cabling with the SYSTIMAX® GigaSPEED® X10D Solution’
21. Juni 2005 DUBAI, United Arab Emirates

SYSTIMAX Solutions, the worldwide leader in structured connectivity solutions for organizations, won the award for “Outstanding Innovation in Cabling” at the inaugural Network Middle East Innovation Awards that were announced Sunday 12th June.

"The award for outstanding innovation in cabling went to SYSTIMAX Solutions for being what we believe to be the first vendor to make a significant impact in the Middle East market with a 10 Gigabit Ethernet UTP solution,” said Simon Duddy, Editor, Network Middle East. “SYSTIMAX Solutions has won a succession of contracts with the GigaSPEED X10D Solution and has led the way in educating the Middle Eastern market on this new technology.”

The award was accepted by Matias Peluffo, Director, Global Technical Support and International Standardization, SYSTIMAX Solutions. “This award validates the SYSTIMAX Solutions approach to product development, which is to commit significant resources to our research and development efforts” he said. “The Innovation Award recognizes our company’s continuous efforts to push the boundaries of structured cabling performance.

“SYSTIMAX Solutions has a long history of innovation that stretches back to the inception of structured cabling, and it has been the first to market with nearly every UTP-based cabling breakthrough,” Peluffo continued. “The GigaSPEED X10D Solution continues this tradition and it is exciting to have our commitment to innovation recognized by one of the region’s most respected networking publications.”

The awards ceremony, which took place at Dubai’s Shangri-La Hotel, was held alongside the BICSI Middle East & Africa conference, and was attended by senior network and IT professionals from across the region.

SYSTIMAX Solutions launched its complete, end-to-end UTP cabling technology capable of supporting 10 Gb/s at the end of 2004. The company believes the GigaSPEED X10D Solution is the first complete solution that fully meets the latest IEEE 802.3an specifications for 10GBASE-T as well as the proposed TIA and ISO/IEC specifications for Category 6A/ New Class E.

Innovative features of the GigaSPEED X10D Solution include a new cable design based on a traditional round shape that has been developed using patent-pending technology. Coupled with this is new, patent-pending, connector technology that follows similar termination to those of the previous generations. The GigaSPEED X10D Solution is available as a complete solution that has published guaranteed channel performance up to a full 100 meter, four-connector channel and is backed by a 20-year Extended Warranty and Applications Assurance.

About SYSTIMAX Solutions

SYSTIMAX Solutions™, a CommScope company (NYSE: CTV), is a worldwide leader in structured cabling systems and provides integrated end-to-end connectivity solutions for voice, data, video and building management applications in both wired and wireless enterprise networks.

SYSTIMAX Solutions supplies its high performance and market-leading range of products through a network of highly skilled BusinessPartners. The product range includes the copper based GigaSPEED® X10D and GigaSPEED XL Solutions, the fiber-optic LazrSPEED® and TeraSPEED™ Solutions and the intelligent patching iPatch® System. The SYSTIMAX AirSPEED™ Solution adds a wireless option to the portfolio. SYSTIMAX Labs and the people who have spearheaded these innovations will continue to play an integral role in the future success of SYSTIMAX Solutions. Currently the company’s BusinessPartners install an average of over 1,000 miles (1,600km) of SYSTIMAX cable every day in more than 110 countries worldwide. For further information please visit http://www.systimax.com.

Forward-looking Statements

Diese Pressemitteilung enthält zukunftsgerichtete Aussagen, die auf Informationen basieren, die dem Management derzeit zur Verfügung stehen, auf den Überzeugungen des Managements sowie auf einer Reihe von Annahmen bezüglich zukünftiger Ereignisse basieren. Zukunftsgerichtete Aussagen sind keine Leistungsgarantie und unterliegen einer Reihe von Unsicherheiten und anderen Faktoren, die dazu führen könnten, dass die tatsächlichen Ergebnisse wesentlich von den derzeit erwarteten Ergebnissen abweichen. For a more detailed description of the factors that could cause such a difference, please see CommScope’s filings with the Securities and Exchange Commission. Durch die Bereitstellung zukunftsbezogener Aussagen beabsichtigt das Unternehmen nicht – und verpflichtet sich diesbezüglich in keiner Weise – diese Aussagen aufgrund neuer Informationen, zukünftiger Ereignisse oder aus anderen Gründen zu aktualisieren.

Media Enquiries:
Michael Young
SYSTIMAX-Lösungen
+ 971 4 3900987
myoung@systimax.com
or
Nathalie Visele
Shamal Marketing Communications (SMC)
+971 50 4576525
nathalie@theshamalgroup.com