MSO All-In-One Cabinet, 288F, LC/APC, LGX Splitters, Dry Single Armored Loose Tube, 100 ft, 1x 288F Distribution Cables, 1x 24F Feeder Cable
Features and Benefits
The MSO AIO cabinet: A closer look
The key to the MSO AIO is an innovative design that packs an amazing amount of functionality and capabilities into a surprisingly small footprint. Its approximate 48-inch height meets most local requirements while the compact footprint (≈48”h x 48”w x 28”d) enables right-of-way deployments per municipal standards.
One MSO AIO cabinet supports up to 1,536 subscribers (10G EPON) via multi-stage splits and two hardened nodes. So, you can support more subscribers with fewer cabinets. Cabinets can be installed on risers, vaults or poured pads and are delivered with a 3-inch riser. 12-inch and 24-inch risers, compatible vault and pad-mounted base can be purchased separately. MSO AIO cabinets are designed and tested to comply with GR-487-CORE and GR-3125 specifications.
Active compartment features:
Passive compartment features:
The key to the MSO AIO is an innovative design that packs an amazing amount of functionality and capabilities into a surprisingly small footprint. Its approximate 48-inch height meets most local requirements while the compact footprint (≈48”h x 48”w x 28”d) enables right-of-way deployments per municipal standards.
One MSO AIO cabinet supports up to 1,536 subscribers (10G EPON) via multi-stage splits and two hardened nodes. So, you can support more subscribers with fewer cabinets. Cabinets can be installed on risers, vaults or poured pads and are delivered with a 3-inch riser. 12-inch and 24-inch risers, compatible vault and pad-mounted base can be purchased separately. MSO AIO cabinets are designed and tested to comply with GR-487-CORE and GR-3125 specifications.
Active compartment features:
- 1,500W thermosiphon temperature control complies with GR-487-CORE
- Exterior 60A, 12POS AC load center for 120VAC single-phase power cable feed
- Optional PEM studs for mounting structural power meter (height extender and power meter sold separately)
- Cabling supports customer-provided DC battery backup, typically 1 string of 3 12V cable system batteries (170-190AH)
- Includes a 15A GFCI outlet and interior LED lighting (20-60VDC)
- 20-pair alarm block supports Intrusion, Thermosiphon and SPD “normally open” alarms
- Interior grounding busbar available and connected to exterior grounding stud
- Manual transfer switch engages 50A, 125/250V GENERAC generator power inlet box
Passive compartment features:
- LC/UPC to LC/APC (1.8mm) jumpers support up to 6 PON modules
- 144f, 288f, or 576f LC/APC F2 cables terminate on a custom swing frame with rear access
- Feeder field terminates 24/48 fibers on LC/APC connectors on 24f/48f cable stub
- Mounts up to two MSO-hardened nodes like the CommScope NH4000/NH4600 VHUB
- Preloaded 1:64 LC/APC LGX mounted PNP pigtailed splitter options (additional 1:2, 2:2 1:4, 1:8, 1:16, 1:32 and 1:64 options sold separately)
- Supports 12 to 24 standard LGX passive optical devices (3in depth recommended)
- 100' standard cable stub uses dry armored loose tube cable
- Interior grounding busbar installed for use with armored cable tone wire and connected to exterior grounding stud
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | All-In-One |
Warranty | Two years |
General Specifications
Access | Front | Rear | Side |
Accoustic Level, maximum | 60 dB |
Alarm Type | Door alarm | SPD alarm | Thermosiphon alarms (including high temperature, failure) |
Auxiliary Power Input | Yes |
Cable Type | Armored - Single Loose Tube |
Color | Light Gray (RAL 7035) |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 288 |
Fibers per Distribution Cable, quantity | 288 |
Fibers per Feeder Cable, quantity | 24 |
Interior LED light | Both chambers |
Interface, Input | LC |
Interface Feature, Input | APC |
Mounting | Handhole | Pad |
Mounting Options | Hardened Node |
Node Storage Capacity | 2 |
Split Ratio | Symmetrical |
Splitter Slots, quantity | 12 |
Splitter Type | 1 x 64 |
Splitter, quantity | 4 |
Heat Management | 1,500 W Thermosiphon |
Dimensions
Height | 1216 mm | 47.874 in |
Width | 1224 mm | 48.189 in |
Depth | 697 mm | 27.441 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Weight, net | 249.929 kg | 551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | All-In-One |
Warranty | Two years |
General Specifications
Access | Front | Rear | Side |
Accoustic Level, maximum | 60 dB |
Alarm Type | Door alarm | SPD alarm | Thermosiphon alarms (including high temperature, failure) |
Auxiliary Power Input | Yes |
Cable Type | Armored - Single Loose Tube |
Color | Light Gray (RAL 7035) |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 288 |
Fibers per Distribution Cable, quantity | 288 |
Fibers per Feeder Cable, quantity | 24 |
Interior LED light | Both chambers |
Interface, Input | LC |
Interface Feature, Input | APC |
Mounting | Handhole | Pad |
Mounting Options | Hardened Node |
Node Storage Capacity | 2 |
Split Ratio | Symmetrical |
Splitter Slots, quantity | 12 |
Splitter Type | 1 x 64 |
Splitter, quantity | 4 |
Heat Management | 1,500 W Thermosiphon |
Dimensions
Height | 1216 mm | 47.874 in |
Width | 1224 mm | 48.189 in |
Depth | 697 mm | 27.441 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Weight, net | 249.929 kg | 551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse