Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

911786-000 | XCSM-55/18-400/S(S25)

Base Product: XCSM

  • Available in:
  • EMEA

XCSM Thick-Wall Heat-Shrinkable Tubing kit, 55 mm/18 mm Shrink ratio, 400 mm long, hotmelt adhesive, 25 pcs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • High recovery ratio reducing the number of sizes and inventory costs
  • Used where maximum reliability is required, submersible, direct buried installations

Product Classification

Regional Availability EMEA
Product Type Heat shrink tubing, thick wall
Product Series XCSM

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 400 mm | 15.748 in
Expanded Inside Diameter, minimum 55 mm | 2.165 in
Recovered Inside Diameter, maximum 18 mm | 0.709 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Buried | Submersible

Packaging and Weights

Packaging quantity 25
Packaging Type Bag | Carton

Product Classification

Regional Availability EMEA
Product Type Heat shrink tubing, thick wall
Product Series XCSM

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 400 mm | 15.748 in
Expanded Inside Diameter, minimum 55 mm | 2.165 in
Recovered Inside Diameter, maximum 18 mm | 0.709 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Buried | Submersible

Packaging and Weights

Packaging quantity 25
Packaging Type Bag | Carton

Product Specification

Product Specification