722356-000 | RPBS-C-I-50/25-150
- Available in:
- EMEA
RPBS wraparound delivery sleeve heat shrink kit, pressurized, for 25 to 50 mm cable diameter, 150 mm sheet opening
Specifications
Features and Benefits
- Combines an improved application method for standard resin blocking compounds with the advantages of the wraparound heat-shrinkable sleeve
- Used with suitable commercially available resins, the system forms a pressure block for the whole pressurized cable range
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink delivery sleeve |
Product Series | RPBS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Height | 270 mm | 10.63 in |
Length | 500 mm | 19.685 in |
Expanded Inside Diameter, minimum | 50 mm | 1.969 in |
Recovered Inside Diameter, maximum | 25 mm | 0.984 in |
Single Cable Diameter, maximum | 50 mm | 1.969 in |
Single Cable Diameter, minimum | 25 mm | 0.984 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink delivery sleeve |
Product Series | RPBS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Height | 270 mm | 10.63 in |
Length | 500 mm | 19.685 in |
Expanded Inside Diameter, minimum | 50 mm | 1.969 in |
Recovered Inside Diameter, maximum | 25 mm | 0.984 in |
Single Cable Diameter, maximum | 50 mm | 1.969 in |
Single Cable Diameter, minimum | 25 mm | 0.984 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse