585194-000 | RDRK-C-45/15-700
- Available in:
- EMEA
RDRK wraparound repair sleeve heat shrink kit, pressurized, for 15 to 45 mm cable diameter, 700 mm long
Specifications
Features and Benefits
- Designed for the repair of pressurized telephone cables and offers superior resistance to mechanical abuse
- During installation it is necessary to depressurize the cable and after installation the pressure may be restored
- For conductor repairs, the RayFort sleeve may be installed over the trouble-bundle using an insulation layer included in the kit
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink repair sleeve |
Product Series | RDRK |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 700 mm | 27.559 in |
Single Cable Diameter, maximum | 45 mm | 1.772 in |
Single Cable Diameter, minimum | 15 mm | 0.591 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink repair sleeve |
Product Series | RDRK |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 700 mm | 27.559 in |
Single Cable Diameter, maximum | 45 mm | 1.772 in |
Single Cable Diameter, minimum | 15 mm | 0.591 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse