432925-000 | CMTT-T-APL-2
- Available in:
- Latin America
Wraparound sleeve heat shrink kit, pressurized, with T valve, for 42 to 95 mm cable diameter, 200 mm long
Specifications
Specifications
Product Classification
Regional Availability | Latin America |
Product Type | Heat shrink with T valve |
Product Series | RCRS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 200 mm | 7.874 in |
Single Cable Diameter, maximum | 95 mm | 3.74 in |
Single Cable Diameter, minimum | 42 mm | 1.654 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America |
Product Type | Heat shrink with T valve |
Product Series | RCRS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 200 mm | 7.874 in |
Single Cable Diameter, maximum | 95 mm | 3.74 in |
Single Cable Diameter, minimum | 42 mm | 1.654 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse