107058901 | 110AA2-100FT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
110 Field Terminated Cross-Connect System Terminal Blocks, 20 X 110C-5
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Block |
General Specifications
Product Design | 110 |
ANSI/TIA Category | 5 | 6 | When used with 110 Category 5e or 110 Categoy 6 patch cord |
Block Type | A |
Color | White |
Lug Attachment | Field attached |
Pairs, quantity | 100 |
Dimensions
Height | 91.19 mm | 3.59 in |
Width | 272.29 mm | 10.72 in |
Depth | 82.55 mm | 3.25 in |
Material Specifications
Material Type | Copper alloy | High-impact, flame retardant, thermoplastic |
Mechanical Specifications
Plug Insertion Life, minimum | 200 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Block |
General Specifications
Product Design | 110 |
ANSI/TIA Category | 5 | 6 | When used with 110 Category 5e or 110 Categoy 6 patch cord |
Block Type | A |
Color | White |
Lug Attachment | Field attached |
Pairs, quantity | 100 |
Dimensions
Height | 91.19 mm | 3.59 in |
Width | 272.29 mm | 10.72 in |
Depth | 82.55 mm | 3.25 in |
Material Specifications
Material Type | Copper alloy | High-impact, flame retardant, thermoplastic |
Mechanical Specifications
Plug Insertion Life, minimum | 200 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse