1933668-1
- Available in:
- Australia/New Zealand
- EMEA
- North America
Surface Mount Module, 2 Port, Light Almond
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA | North America |
Portfolio | NETCONNECT® |
Product Type | Surface mount module |
Product Series | SL Series |
General Specifications
Application | Used with SL, SLX outlets |
Color | Light almond |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Icon | Label |
Total Ports, quantity | 2 |
Dimensions
Height | 38 mm | 1.496 in |
Width | 73.3 mm | 2.886 in |
Depth | 102.2 mm | 4.024 in |
Material Specifications
Material Type | Polycarbonate |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.059 kg | 0.13 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA | North America |
Portfolio | NETCONNECT® |
Product Type | Surface mount module |
Product Series | SL Series |
General Specifications
Application | Used with SL, SLX outlets |
Color | Light almond |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Icon | Label |
Total Ports, quantity | 2 |
Dimensions
Height | 38 mm | 1.496 in |
Width | 73.3 mm | 2.886 in |
Depth | 102.2 mm | 4.024 in |
Material Specifications
Material Type | Polycarbonate |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.059 kg | 0.13 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Customer View Model
Installation Instruction
Product Specification
Customer Drawing
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse