108216151 | M14CE-003
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M14CE Type Furniture Faceplate, 4 port, black
Specifications
Features and Benefits
- Available for use with the DYMO® labeling solution
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Application | Fit the modular furniture raceway | Hold M Series modular outlets |
Color | Black |
Mounting | Flush |
Total Ports, quantity | 4 |
Dimensions
Height | 54.864 mm | 2.16 in |
Width | 103.378 mm | 4.07 in |
Depth | 32.258 mm | 1.27 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.059 kg | 0.13 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Application | Fit the modular furniture raceway | Hold M Series modular outlets |
Color | Black |
Mounting | Flush |
Total Ports, quantity | 4 |
Dimensions
Height | 54.864 mm | 2.16 in |
Width | 103.378 mm | 4.07 in |
Depth | 32.258 mm | 1.27 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.059 kg | 0.13 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Assembly Drawing
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse