760183723 | WBE-FXS-KIT-GRG-.7/1.0
- Available in:
- North America
Cable Grommet for Wall Mount Building Entrance, 0.7–1.0 in
Specifications
Specifications
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Cable grommet |
General Specifications
Application | Accepts cable with 0.70–1.0 in OD |
Color | Black |
Dimensions
Width | 25.4 mm | 1 in |
Material Specifications
Material Type | Plastic |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Cable grommet |
General Specifications
Application | Accepts cable with 0.70–1.0 in OD |
Color | Black |
Dimensions
Width | 25.4 mm | 1 in |
Material Specifications
Material Type | Plastic |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse