Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

760007104

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

TeraSPEED® Pre-Radiused SC Connector for 3.0 mm Fiber Cordage, Singlemode, 1000 bulk pack

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector
Product Brand TeraSPEED®

General Specifications

Body Style Simplex
Color Blue
Ferrule Geometry Pre-radiused
Interface SC/UPC

Dimensions

Length 56 mm | 2.205 in
Compatible Cable Diameter 3 mm | 0.118 in

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 °

Optical Specifications

Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2
Insertion Loss Change, mating 0.3 dB
Optical Components Standard ANSI/TIA-568-C.3
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, typical 0.3 dB
Return Loss, minimum 55 dB

Packaging and Weights

Packaging quantity 1000

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector
Product Brand TeraSPEED®

General Specifications

Body Style Simplex
Color Blue
Ferrule Geometry Pre-radiused
Interface SC/UPC

Dimensions

Length 56 mm | 2.205 in
Compatible Cable Diameter 3 mm | 0.118 in

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 °

Optical Specifications

Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2
Insertion Loss Change, mating 0.3 dB
Optical Components Standard ANSI/TIA-568-C.3
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, typical 0.3 dB
Return Loss, minimum 55 dB

Packaging and Weights

Packaging quantity 1000

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification