FEA-1MTBK-NMB
- Available in:
- Asia
- EMEA
- Latin America
- North America
Fiber Optic Adapter, MPO 16, without flanges, with metal clip, opposed key, black
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
General Specifications
| Body Style | Simplex |
| Color | Black |
| Interface | MPO |
| Mounting | No flange |
| Total Ports, quantity | 1 |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
General Specifications
| Body Style | Simplex |
| Color | Black |
| Interface | MPO |
| Mounting | No flange |
| Total Ports, quantity | 1 |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
