4-599614-4 | C-004-CN-8W-M04YL/28D/GY/D
Base Product: C-CN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Optic Cable, 4-fiber, OS2, loose tube, dry, 4000 m, yellow. Provides Rodent Resistance.
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
General Specifications
| Cable Type | Loose tube |
| Subunit Type | Gel-free |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 4 |
| Total Fiber Count | 4 |
Dimensions
| Cable Length | 4000 m | 13123.36 ft |
| Diameter Over Jacket | 6.4 mm | 0.252 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 139.7 mm | 5.5 in |
| Minimum Bend Radius, unloaded | 129.5 mm | 5.098 in |
| Tensile Load, long term, maximum | 650 N | 146.126 lbf |
| Tensile Load, short term, maximum | 1250 N | 281.011 lbf |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
Environmental Specifications
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s2 |
| EN50575 CPR Cable EuroClass Droplets Rating | d2 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
| Cable weight | 47 kg/km | 31.583 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
General Specifications
| Cable Type | Loose tube |
| Subunit Type | Gel-free |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 4 |
| Total Fiber Count | 4 |
Dimensions
| Cable Length | 4000 m | 13123.36 ft |
| Diameter Over Jacket | 6.4 mm | 0.252 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 139.7 mm | 5.5 in |
| Minimum Bend Radius, unloaded | 129.5 mm | 5.098 in |
| Tensile Load, long term, maximum | 650 N | 146.126 lbf |
| Tensile Load, short term, maximum | 1250 N | 281.011 lbf |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
Environmental Specifications
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s2 |
| EN50575 CPR Cable EuroClass Droplets Rating | d2 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
| Cable weight | 47 kg/km | 31.583 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
