Aurora Networks® (ANS) und RUCKUS® Networks sind jetzt Vistance Networks
2134201-2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
RJ45 Patch Cord, category 6, U/UTP, with security key, white, 2 m
Specifications
Features and Benefits
- Both ends have a security key plug mechanism
- Prevents unauthorized disconnection
- Can be used for secure connections (e.g. server lines)
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair patch cord |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Stranded |
| Interface, Connector A | RJ45 plug with security key |
| Interface, Connector B | RJ45 plug with security key |
| Jacket Color | White |
| Pairs, quantity | 4 |
Dimensions
| Cord Length | 2 m | 6.562 ft |
| Diameter Over Jacket | 5.58 mm | 0.22 in |
| Compatible Conductor Gauge, stranded | 24 AWG |
Environmental Specifications
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
| Included | Security key (2) |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair patch cord |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Stranded |
| Interface, Connector A | RJ45 plug with security key |
| Interface, Connector B | RJ45 plug with security key |
| Jacket Color | White |
| Pairs, quantity | 4 |
Dimensions
| Cord Length | 2 m | 6.562 ft |
| Diameter Over Jacket | 5.58 mm | 0.22 in |
| Compatible Conductor Gauge, stranded | 24 AWG |
Environmental Specifications
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
| Included | Security key (2) |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
