2134200-2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
RJ45 Patch Cord, category 6, S/FTP, with security key, white, 2 m
Specifications
Features and Benefits
- Both ends have a security key plug mechanism
- Prevents unauthorized disconnection
- Can be used for secure connections (e.g. server lines)
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | S/FTP (shielded) |
Interface, Connector A | RJ45 plug with security key |
Interface, Connector B | RJ45 plug with security key |
Jacket Color | White |
Pairs, quantity | 4 |
Dimensions
Cord Length | 2 m | 6.562 ft |
Diameter Over Jacket | 5.9 mm | 0.232 in |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
Included | Security key (2) |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | S/FTP (shielded) |
Interface, Connector A | RJ45 plug with security key |
Interface, Connector B | RJ45 plug with security key |
Jacket Color | White |
Pairs, quantity | 4 |
Dimensions
Cord Length | 2 m | 6.562 ft |
Diameter Over Jacket | 5.9 mm | 0.232 in |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
Included | Security key (2) |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Other Ways to Browse