CommScope’s New DOCSIS 3.1 Cable Gateways Improves Users Internet Performance with Low Latency and Enhanced Upstream Capacity

Low Latency DOCSIS solution benefits gamers by reducing lag
September 29, 2021 HICKORY, NC

CommScope, a global leader in home network solutions, continues to expand its industry leading Wi-Fi 6 home network gateway portfolio with the release of its new Touchstone TG644x DOCSIS 3.1 cable gateways

With the use of online gaming, video conferencing, AR/VR and other delay sensitive applications on the rise, the opportunity has never been greater to bring low latency broadband services to market. The TG644x gateway supports CommScope’s end-to-end Low Latency DOCSIS (LLD) solution, that establishes a fast lane for delay sensitive traffic from the home to the headend and back, and the enhanced capabilities of Wi-Fi 6 reduces latency and jitter in communications to the end device.

The gateways support high split with a switched diplexer for flexible deployment capabilities to meet the demand for increased upstream capacity, such as using video conferencing for working and learning from home.

CLICK TO TWEET: CommScope’s new low latency DOCSIS 3.1 cable gateways benefits online gamers by reducing lag.

“By deploying the new TG644x gateways, service providers are providing subscribers with the confidence they will not drop a video call or miss an online lesson,” said Ken Haase, Vice President, Product Management, CommScope. “Gamers will be able to take advantage of lower latency, thus giving them the competitive edge by reducing lag or buffering.”

The TG644x gateways allows service providers to deliver multi-gigabit data rates to and around the home and small business and enables reliable ultra-HD videos over Wi-Fi. These innovative Wi-Fi CERTIFIED 6 gateways are intended to serve as the hub of a subscriber’s network and connect all IP capable devices (i.e., internet, data, voice, and video) throughout the customer’s premises.

“With more people working and learning from home, all their connected devices are placing increased demand on the home network,” Haase added. “With the enhanced performance and connectivity of our new Wi-Fi 6 gateways, service providers can provide their subscribers with the ability to connect more devices to their network with enhanced reliability.”

If additional coverage is required to light up dead spots, the gateways may be supplemented with CommScope’s X5 Wi-Fi 6 extender to deliver high-performance and managed Wi-Fi coverage throughout the home. The gateways can also be managed with CommScope’s HomeAssure Managed Wi-Fi solutions, providing optimized, high performance Wi-Fi coverage throughout the home. Furthermore, the TG644x gateways also support SNMP and TR-069 remote management protocols for reducing service providers costs and can be managed with CommScope’s ECO Service Management solutions. It provides service providers visibility into the home network, and the ability to automate and control subscriber devices and experiences. CommScope is a global leader in these areas and has millions of devices under management.

Haase added that several service providers have already selected CommScope’s TG644x gateway, so look out for future announcements.

These gateways will be part of CommScope’s Low Latency DOCSIS solutions showcased during the virtual SCTE·ISBE Cable-Tec Expo from Oct. 11-14, 2021 and the IBC 2021 Show from Dec. 3-6, 2021 in Amsterdam, The Netherlands (Stand: 1.A19).

—END— 

All product names, trademarks and registered trademarks are property of their respective owners. 

About CommScope:

CommScope (NASDAQ: COMM) is pushing the boundaries of technology to create the world’s most advanced wired and wireless networks. Our global team of employees, innovators and technologists empower customers to anticipate what’s next and invent what’s possible. Discover more at www.commscope.com.

Follow us on Twitter and LinkedIn and like us on Facebook.

Sign up for our press releases and blog posts.

News Media Contacts:

+1 828-431-9803 or publicrelations@commscope.com

Financial Contact:

Michael McCloskey, CommScope

+1-828-431-9874

This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.

Source: CommScope

Categories

Home Networks