Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RUCKUS ICX 8200-48F

Base Product: ICX8200

Entry-Level+ Access 48 Ports 1G Fiber Switch

Specifications for RUCKUS ICX 8200-48F

ICX8200-48F | RUCKUS ICX 8200-48F [0L5A5950 - ICX 8200-48F Mockup]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®
Switching Capacity, maximum 296 Gb/s
1 GbE SFP Ports, quantity, maximum 52
10 GbE SFP+ Ports, quantity, maximum 4
25 GbE SFP28 Ports, quantity, maximum 4
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 1200 Gb/s
PoE/PoE+ No
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology No
Redundant Power Option No
Hot Swap Internal Power Supplies & Fans No
802.3bt2 (90 W PoE Power per Port) No
VRF Yes
EEE (Energy Efficient Ethernet) No
IPsec VPN, with service module No
MACsec No
BGP No
Reversible Airflow Option No
VxLAN Yes
Multi Chassis Trunking (MCT) No
Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Downloads and Links

ICX8200-48F Product specifications
RUCKUS Ethernet Optics Family Data Sheet
RUCKUS ICX 8200 Switch Data Sheet
RUCKUS ICX Switch Product Line Data Sheet
RUCKUS SmartZone Family Data Sheet
RUCKUS WatchDog Data Sheet

Related Resources

Technical Publication

RUCKUS ICX 8200 Ethernet Switch Technical Documents
RUCKUS ICX 8200 Product Documentation and Software Download on RUCKUS support website
RUCKUS ICX Switches in the Datacenter
RUCKUS ICX Switches Take Stacking to The Next Level

Warranty

CommScope Limited Product Warranty