Warning Icon
This product was discontinued on: October 28, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

CS4553N001 | 102K050-37/U-(S10)

Base Product: 102K

  • Available in:
  • North America

102K Heat-Shrinkable Cable End Cap kit, pressurized, for 71 to 90 mm cable diameter, 150 mm long, 100 pcs

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Bonds directly to the cable jacket eliminating the need for additional components
  • Prevention of water ingress to allow long term storage without risk of moisture penetration
  • Used extensively by major telephone companies and telephone cable manufacturers

Product Classification

Regional Availability North America
Product Type Heat shrink end cap
Product Series 102K

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 150 mm | 5.906 in
Single Cable Diameter, maximum 90 mm | 3.543 in
Single Cable Diameter, minimum 71 mm | 2.795 in
Expanded Wall Thickness, minimum 4 mm | 0.157 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Ducted

Packaging and Weights

Packaging quantity 100
Packaging Type Bag | Carton

Product Classification

Regional Availability North America
Product Type Heat shrink end cap
Product Series 102K

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 150 mm | 5.906 in
Single Cable Diameter, maximum 90 mm | 3.543 in
Single Cable Diameter, minimum 71 mm | 2.795 in
Expanded Wall Thickness, minimum 4 mm | 0.157 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Ducted

Packaging and Weights

Packaging quantity 100
Packaging Type Bag | Carton

Installation Instruction

Product Specification

Installation Instruction

Product Specification